IESNA:LM-63-2002
[TEST]P1201545
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-750-U-RW
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 5000K, 450mA LIGHTSQUARE WITH 26 LEDS AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6168
TILT=NONE
26 -1 1 37 11 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
660.7 660.7 656.3 654.1 655.7 662.9 676.1 691.9 719.6 756.8
799.9 852.5 909.5 977.2 1059.1 1152.6 1250.2 1338.7 1409.6 1464.1
1503.4 1513.2 1461.2 1341.9 1174.7 922.4 591.7 356.8 228.3 154.9
113.4 84.4 71.5 59.5 41.6 18 0
660.7 660.1 656 653.1 656 662.3 674.9 692.5 720.9 757.4
804 856.3 913.6 979.7 1062.9 1150.1 1249 1337.8 1408.3 1464.7
1505.3 1516.7 1468.2 1351.6 1186.3 937.5 607.8 364 232.4 156.2
120.3 84.7 67.7 55.4 39.7 18.6 0
660.7 660.7 658.5 657.6 662 672.4 689 711.1 741.6 780.7
827.3 879.9 937.8 1004.3 1081.1 1170.9 1271.6 1368.3 1445.8 1505
1548.5 1568.6 1534 1428.5 1260 1025.7 700.7 410 259.8 163.4
132 100.8 67.4 50.1 37.8 18.9 0
660.7 661.3 661.3 662.6 671.4 687.5 711.4 740.1 776 817.8
865.4 917.7 976.9 1043.3 1118 1203.6 1303.1 1403.3 1494.9 1565.8
1615.9 1647.7 1645.1 1573.7 1418.4 1211.5 920.2 557.7 327.5 194
137.3 107.1 86.3 67.4 44.1 19.5 0
660.7 661 663.5 669.5 682.4 702.6 733.4 769 809 852.5
901 953.9 1010.6 1074.5 1145.4 1226.3 1315.4 1418.1 1523.9 1616.5
1685.1 1729.2 1756.3 1750.3 1665.9 1487.7 1249.9 913.6 516.5 292.2
166 118.4 89.1 60.8 34.6 14.5 0
660.7 661 667.3 679 695.7 719.3 753 791.1 834.2 880.2
927.4 976.9 1030.7 1090.6 1158.6 1234.5 1320.5 1412.4 1514.5 1620
1715.7 1787.5 1834.7 1867.2 1879.1 1823.4 1652.7 1395.4 1018.1 578.5
289.1 154 96.1 58.9 29.6 10.4 0
660.7 662.6 672 688.1 708.6 734.4 765.3 802.7 843.7 886.5
930.3 976.6 1026.3 1081.4 1143.2 1213.4 1289.3 1373.1 1461.5 1551.9
1644.2 1738 1820.6 1884.5 1929.5 1967.9 1979.9 1878.5 1627.2 1200.2
687.8 291 130.1 56.4 27.1 10.4 0
660.7 663.5 675.5 697.5 724.6 752 781.9 811.2 840.5 873.6
910.8 950.4 995.1 1043 1097.8 1159.5 1230.4 1305.7 1388.8 1473.5
1560.4 1643.9 1728.6 1809.8 1888.9 1960.4 2030 2107.1 2121.6 1920.7
1349.4 753.3 260.1 105.8 49.4 13.9 0
660.7 665.4 679.9 705.1 735.3 763.7 795.5 821.6 843.4 865.7
891.2 921.8 954.2 992 1040.5 1095.9 1159.9 1233.9 1308.8 1391.3
1476.7 1557.6 1639.2 1720.7 1795.7 1863.1 1934.2 2017.4 2118.2 2181.1
1838.2 1141.3 408.8 130.1 54.8 13.9 0
660.7 665.1 680.9 707.6 737.9 769.7 803 828.2 848.4 869.2
892.2 914.5 940.7 976.6 1023.2 1075.5 1137.8 1208.7 1282.7 1361.7
1443.3 1525.8 1606.4 1689.2 1765.1 1825 1881 1951.2 2023.4 2116.3
1866.5 1198.3 247.8 63.9 27.1 10.7 0
660.7 664.8 680.9 708.3 740.4 772.2 805.9 831.4 852.2 871.7
893.7 916.7 942.2 980.3 1025.7 1079.2 1145.1 1215 1288.7 1370.5
1453.4 1534 1615.5 1696.5 1771.7 1829.4 1887.6 1956.3 2022.7 2106.2
1797.9 1068.8 187.4 54.5 23.9 7.9 0
